Success Stories

Storage-Driven Digital Energy Management

title-style

Overview

At a critical moment in the manufacturing sector’s transition toward net-zero emissions, Delta Electronics’ Wujiang Plant leveraged a forward-looking energy strategy and a digital energy management platform to turn carbon reduction into measurable and replicable operational outcomes, establishing a benchmark for smart energy management and zero-carbon transformation in manufacturing.

Challenges

Challenges

As energy costs continue to rise and carbon regulations become more stringent, manufacturing facilities must not only reduce energy consumption but also increase the share of renewable energy. Effectively integrating green power with existing electricity systems—without compromising production capacity—while maintaining supply stability and operational efficiency has become a critical challenge, driving the adoption of a digital energy management platform.

Solution

Integrated Optimization Solution

Delta Electronics’ Wujiang Plant implemented an integrated energy strategy, upgrading energy sourcing, power dispatch, and energy efficiency management across the facility:

  • Large-scale rooftop solar installations significantly increased the use of renewable energy
  • Integration of energy storage systems and green power dispatch to optimize overall power allocation
  • Peak load management through energy storage to effectively reduce maximum demand
  • Deployment of a digital energy management platform to quantify carbon reduction and energy savings, with scalability across sites

This approach enables enterprises to balance efficiency, cost control, and zero-carbon objectives throughout their energy transition.

Benefits

Benefits

100%
renewable energy usage
778MWh
Electricity consumption reduced by
54%
CO₂e emissions reduced by 54% compared to 2021
Feature

Key Feature

  • Carbon reduction and energy-saving opportunity analysis
  • Sustainability target setting and progress tracking
  • Energy efficiency program implementation and performance management
  • Optimized energy dispatch for solar, storage, and EV charging
  • AI-enabled intelligent asset and equipment management
  • Carbon and energy management applications tailored for zero-carbon factories