Success Stories

From Energy to Security, Fully Integrated: GBC Zhuchuang Building’s Smart, Low-Carbon Transformation

title-style

Summary

The GBC Zhubei Building is designed for smart and low carbon operations, establishing an integrated, cross system management framework. From energy monitoring and space management to security control, the building operates through a unified platform that enhances efficiency, safety, and occupant well being. This integrated approach also lays a solid foundation for pursuing WELL, EEWH, and Intelligent Building certifications.

Achievement

Certification Achievement

Project Location|Zhubei City, Taiwan

Building Type|Factory Office Building

Certification|LEED v4 BD+C : Core & Shell Silver

Green Mobility Enhances Accessibility

The building leverages its proximity to urban amenities and public transportation to provide convenient and low carbon access. Walkable routes and well connected transit networks support daily commuting, while on site Delta EV charging facilities¹ encourage the use of electric vehicles, enabling the campus to connect with the surrounding city in a more sustainable way.

Energy & Water Efficiency Improves Performance

This building incorporates Delta EnOL and enteliWeb² systems to integrate building operations and metering management. Data driven optimization reduces overall energy consumption by 11.6%. Water resources are managed through high efficiency equipment and monitoring systems, significantly reducing both outdoor irrigation demand and indoor water usage, thereby enhancing overall resource efficiency.

Environmental Measures Elevate Health & Quality

The building prioritizes a healthy and safe user experience, meeting indoor air quality standards while utilizing Delta access control³, CCTV⁴, and environmental sensing systems to reinforce indoor environmental quality and space security. During construction, waste reduction practices and IAQ management were implemented, ensuring low pollution and high quality from construction through full operation.

Delta's Solution

Service

Scope of Sustainability Certification Services

Delta provides one stop sustainability certification services for multinational corporations, science parks, commercial buildings, and manufacturing facilities, covering:

  • LEED (Leadership in Energy and Environmental Design)
  • WELL (WELL Building Standard)
  • EEWH (Taiwan Green Building Rating System)
  • BERS (Building Energy-Efficiency Rating System)
  • Intelligent Building Label

We support project owners across all phases by integrating environmental, energy, health, and smart building strategies to maximize both sustainability performance and operational value.

Certification_en_1.JPG

Process

One Stop Sustainability Certification Service Process

Delta delivers a streamlined end to end service—from initial planning to final certification approval—ensuring efficient and integrated project experience.

Strategy & Scoping

  • Define applicable certification schemes and target rating levels
  • Assess project feasibility and identify priority measures for early achievement
  • Propose optimized Delta integrated solutions based on building conditions and project requirements
  • Support owners in managing cost, schedule, and risk to establish actionable sustainability strategies

Coordination & Integration

  • Convene and facilitate cross-functional coordination meetings
  • Integrate sustainability strategies into design drawings, technical specifications, and system planning
  • Prepare comprehensive compliance documentation in accordance with certification requirements

Verification & Certification Delivery

  • Provide technical responses to review authority comments
  • Conduct performance verification in alignment with certification criteria
  • Complete certification approvals and deliver final certification documentation

Certification_en_2.JPG